1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rigid Coupling, Set Screw Type, SAD / SSD [SAD16-3] (SAD16-3-5)

SLIT COUPLINGS

Rigid Coupling, Set Screw Type, SAD / SSD [SAD16-3] (SAD16-3-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. LINK is a coupling and support unit manufacturer, thriving and based in the industrial city of Guangzhou in China. The LINK company's couplings are renowned for its wide range of production lineup, many of which comply with international standards.

Part Number
SAD16-3-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum torque range
(N•m)
Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

฿ 1,146.19

SLIT COUPLINGS 1 Piece(s) Quote 0.05~1.0035162410001~78000Aluminum0.6230000.00000031

Loading...

  1. 1
 

Basic Information

Application Standard Features Standard (Do not input) / Backlash 0 / Low Inertia Moment / Small Axis fastening method Positioning Screw Fixing