1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Aluminum worm decelerator - Upper worm type / Output shaft solid - LM-NEM (Part Number)

LMN REDUCERS

Aluminum worm decelerator - Upper worm type / Output shaft solid - LM-NEM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,731.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Upper worm type and output solid shaft aluminum worm reducer. Reduction ratio, shaft director and applicable output can be chosen for each frame number. Abundant variations in stock. The LI MING spares no expense in equipment investment, from manufacture to shipping. Ever since its establishment in 1969, the company has thoroughly implemented robust manufacturing systems. It is expanding with an emphasis on motors and gearboxes with superior power.

 
Part Number
LM-NEM-30-60-R-60W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio Output Shaft Diameter
(φ)
Motor Capacity
(kW)
Output Shaft Placement Input Shaft Dia.
(φ)
Part Number Applicable motor output
(W)
Input Mode Output Mode

฿ 4,731.10

LMN REDUCERS 1 Piece(s) 16 Day(s) 60160.1 or LessRight Side113060Flange input/over input shaft installationHorizontal axis uniaxial output/solid shaft

Loading...

  1. 1

Basic Information

Mounting Class Flange Type Worm Gear With or Without Motors No
Output Shaft Type Solid Output Shaft Shape Shaft (with key groove) Input shaft shape Hole (with keyway)
Input / output shaft orientation *See catalog Crossing Fixation Method Bottom face female screw