(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Upper worm type and output solid shaft aluminum worm reducer. Reduction ratio, shaft director and applicable output can be chosen for each frame number. Abundant variations in stock. The LI MING spares no expense in equipment investment, from manufacture to shipping. Ever since its establishment in 1969, the company has thoroughly implemented robust manufacturing systems. It is expanding with an emphasis on motors and gearboxes with superior power.
Part Number |
---|
LM-NEM-30-10-R-90W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Output Shaft Diameter (φ) | Motor Capacity (kW) | Output Shaft Placement | Input Shaft Dia. (φ) | Part Number | Applicable motor output (W) | Input Mode | Output Mode |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,731.10 | LMN REDUCERS | 1 Piece(s) | 16 Day(s) | 10 | 16 | 0.1 or Less | Right Side | 11 | 30 | 90 | Flange input/over input shaft installation | Horizontal axis uniaxial output/solid shaft |
Loading...
Mounting Class | Flange | Type | Worm Gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Shape | Shaft (with key groove) | Input shaft shape | Hole (with keyway) |
Input / output shaft orientation *See catalog | Crossing | Fixation Method | Bottom face female screw |
How can we improve?
How can we improve?