(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. The LI MING spares no expense in equipment investment, from manufacture to shipping. Ever since its establishment in 1969, the company has thoroughly implemented robust manufacturing systems. It is expanding with an emphasis on motors and gearboxes with superior power.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Output Shaft Diameter (φ) | Motor Capacity (kW) | Input Shaft Dia. (φ) | Part Number | Screw model |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 8 | 2inch | 0.75 | 25 | 60 | All screw type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 8 | 2inch | 0.75 | 25 | 60 | Flat-top type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 8 | 2inch | 0.75 | 25 | 60 | Screw-In | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 8 | 2inch | 0.75 | 25 | 60 | Type of Bolt Hole | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 8 | 2inch | 0.75 | 25 | 60 | Top Plate Type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 16 | 2inch | 0.75 | 25 | 60 | All screw type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 16 | 2inch | 0.75 | 25 | 60 | Flat-top type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 16 | 2inch | 0.75 | 25 | 60 | Screw-In | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 16 | 2inch | 0.75 | 25 | 60 | Type of Bolt Hole | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 16 | 2inch | 0.75 | 25 | 60 | Top Plate Type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 32 | 2inch | 0.75 | 25 | 60 | All screw type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 32 | 2inch | 0.75 | 25 | 60 | Flat-top type | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 32 | 2inch | 0.75 | 25 | 60 | Screw-In | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 32 | 2inch | 0.75 | 25 | 60 | Type of Bolt Hole | ||
฿ 17,453.42 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 32 | 2inch | 0.75 | 25 | 60 | Top Plate Type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 10 | 2/1/2inch | 0.75 | 28 | 70 | All screw type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 10 | 2/1/2inch | 0.75 | 28 | 70 | Flat-top type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 10 | 2/1/2inch | 0.75 | 28 | 70 | Screw-In | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 10 | 2/1/2inch | 0.75 | 28 | 70 | Type of Bolt Hole | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 10 | 2/1/2inch | 0.75 | 28 | 70 | Top Plate Type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 20 | 2/1/2inch | 0.75 | 28 | 70 | All screw type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 20 | 2/1/2inch | 0.75 | 28 | 70 | Flat-top type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 20 | 2/1/2inch | 0.75 | 28 | 70 | Screw-In | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 20 | 2/1/2inch | 0.75 | 28 | 70 | Type of Bolt Hole | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 20 | 2/1/2inch | 0.75 | 28 | 70 | Top Plate Type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 40 | 2/1/2inch | 0.75 | 28 | 70 | All screw type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 40 | 2/1/2inch | 0.75 | 28 | 70 | Flat-top type | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 40 | 2/1/2inch | 0.75 | 28 | 70 | Screw-In | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 40 | 2/1/2inch | 0.75 | 28 | 70 | Type of Bolt Hole | ||
฿ 26,521.94 | LMN REDUCERS | 1 Piece(s) | 26 Day(s) | 40 | 2/1/2inch | 0.75 | 28 | 70 | Top Plate Type |
Loading...
Mounting Class | With Leg | Type | Worm Gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Two shafts /top half and bottom half of output shafts | Output Shaft Shape | Lead Screw |
Input shaft shape | Shaft (with keyway) | Input / output shaft orientation *See catalog | Crossing | Use Direction | Horizontal axis input |
The length of screw | 300 | Input Mode | Biaxial Input |
How can we improve?
How can we improve?