1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel decelerator -Motor insertion type / Horizontal-LM-HB-2 (LM-HB-202-0.4KW-5)

LMN REDUCERS

Parallel decelerator -Motor insertion type / Horizontal-LM-HB-2 (LM-HB-202-0.4KW-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. The LI MING spares no expense in equipment investment, from manufacture to shipping. Ever since its establishment in 1969, the company has thoroughly implemented robust manufacturing systems. It is expanding with an emphasis on motors and gearboxes with superior power.

 
Part Number
LM-HB-202-0.4KW-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio Output Shaft Diameter
(φ)
Motor Capacity
(kW)
Input Shaft Dia.
(φ)
Part Number

฿ 10,233.68

LMN REDUCERS 1 Piece(s) 21 Day(s) 5240.414202

Loading...

  1. 1

Basic Information

Mounting Class Flange With Leg Type Helical gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Parallel Output Shaft Shape Shaft (with key groove)
Input shaft shape Hole (with keyway) Input / output shaft orientation *See catalog Opposed Output shaft rotation direction *See catalog Clockwise Rotation
Use Direction Horizontal Fixation Method Leg/bolt fixation