(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Sensor Shape | Screw Type | Detection distance L1 [classification](mm) | ~20 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Non Shield | Detection Type | Front Surface Detection |
Sensor Case Material | Copper | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension M | M30 | Detection Head Size, Dimension L2 (Range)(mm) | 70.1~ | Detection Head Size, Dimension L2(mm) | 74 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally open + normally closed |
Output Method | PNP NO | Power Supply Voltage(V) | 10–30 VDC | Connection Method | 4-Wire |
Detection distance L1 details(mm) | 15 | Output command | Yellow LED |
Please check the type/dimensions/specifications of the part YRM30-6-15MM in the Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, M30 Non-Embedded Type, Inspection Distance: 15mm YRM series.
How can we improve?
How can we improve?