(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
KBP68-7-25MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Shield | Detection Head Size, Dimension L2 (Range) (mm) | Detection Head Size, Dimension L2 (mm) | Detection Head Size, Dimension H (Range) (mm) | Detection Head Size, Dimension H (mm) | Detection distance L1 details (mm) | Switch current (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 910.48 | INDUCTIVE SENSORS | 1 Piece(s) | 6 Day(s) | ~50 | Non Shield | 60.1~70 | 68 | 10.1~20 | 20 | 25 | 300 |
Loading...
Sensor Shape | Square shape | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Detection Type | Front Surface Detection | Sensor Case Material | PBT | Sensor Detection Surface Material | PVC |
Amplifier | Built-in Type | Detection Head Size, Dimension W (Range)(mm) | 30.1~40 | Detection Head Size, Dimension W(mm) | 40 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Output Method | NO | Power Supply Voltage(V) | 10–30 VDC | Connection Method | 2-Wire |
Output command | Yellow LED |
Please check the type/dimensions/specifications of the part KBP68-7-25MM in the Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 15 mm and 20 mm series.
Part Number |
---|
KBP40-7-20MM |
KBPS68-7-15MM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Shield | Detection Head Size, Dimension L2 (Range) (mm) | Detection Head Size, Dimension L2 (mm) | Detection Head Size, Dimension H (Range) (mm) | Detection Head Size, Dimension H (mm) | Detection distance L1 details (mm) | Switch current (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 587.91 | 1 Piece(s) | 6 Day(s) | ~20 | Non Shield | 50.1~60 | 53 | 30.1~40 | 40 | 20 | 300 | ||
฿ 910.48 | 1 Piece(s) | 20 Day(s) | ~20 | Shield | 60.1~70 | 68 | 10.1~20 | 20 | 15 | 500 |
How can we improve?
How can we improve?