(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Detection direction: front detection
Sensor Shape | Square shape | Detection distance L1 [classification](mm) | ~20 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Non Shield | Detection Type | Front Surface Detection |
Sensor Case Material | PBT | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension L2 (Range)(mm) | 50.1~60 | Detection Head Size, Dimension L2(mm) | 53 | Detection Head Size, Dimension W (Range)(mm) | 20.1~30 |
Detection Head Size, Dimension W(mm) | 30 | Detection Head Size, Dimension H (Range)(mm) | 20.1~30 | Detection Head Size, Dimension H(mm) | 30 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Output Method | NO | Power Supply Voltage(V) | 10–30 VDC | Connection Method | 2-Wire |
Detection distance L1 details(mm) | 15 | Switch current(Hz) | 300 | Output command | Yellow LED |
Please check the type/dimensions/specifications of the part KBP30-7-15MM in the Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 10 mm and 15 mm series.
How can we improve?
How can we improve?