(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Proximity sensor standard function type, square shape/direct-current 3 wire type. Test distance: 3mm KBP11
Proximity sensors are one of the automation machine equipments.
[Feature]
● Shape : Square shape
● Detection Distance (mm.) : 3
● Electrical output : NPN N.O. or PNP N.O.
● Detection Head Size W X H(mm) : 10 X 5.8
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Part Number |
---|
KBP11-1-3MM |
KBP11-4-3MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method |
---|---|---|---|---|---|---|
฿ 785.62 | INDUCTIVE SENSORS | 1 Piece(s) | 7 Day(s) | NPN NO | ||
฿ 785.62 | INDUCTIVE SENSORS | 1 Piece(s) | 7 Day(s) | PNP NO |
Loading...
Sensor Shape | Square shape | Detection distance L1 [classification](mm) | ~3 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Non Shield | Detection Type | Side detection |
Sensor Case Material | PC | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension L2 (Range)(mm) | 20.1~30 | Detection Head Size, Dimension L2(mm) | 27 | Detection Head Size, Dimension W (Range)(mm) | 5.1~10 |
Detection Head Size, Dimension W(mm) | 10 | Detection Head Size, Dimension H (Range)(mm) | 5.1~10 | Detection Head Size, Dimension H(mm) | 5.8 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Power Supply Voltage(V) | 10–30 VDC | Connection Method | 3-Wire | Detection distance L1 details(mm) | 3 |
Switch current(Hz) | 1000 | Output command | Red LED |
How can we improve?
How can we improve?