(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Detection direction: side detection
Part Number |
---|
KBAS82-1-1.5MM |
KBAS82-4-1.5MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method |
---|---|---|---|---|---|---|
฿ 785.62 | INDUCTIVE SENSORS | 1 Piece(s) | 38 Day(s) | NPN NO | ||
฿ 785.62 | INDUCTIVE SENSORS | 1 Piece(s) | 21 Day(s) | PNP NO |
Loading...
Sensor Shape | Square shape | Detection distance L1 [classification](mm) | ~2 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Shield | Detection Type | Side detection |
Sensor Case Material | Aluminum | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension L2 (Range)(mm) | 30.1~40 | Detection Head Size, Dimension L2(mm) | 40 | Detection Head Size, Dimension W (Range)(mm) | 5.1~10 |
Detection Head Size, Dimension W(mm) | 8 | Detection Head Size, Dimension H (Range)(mm) | 5.1~10 | Detection Head Size, Dimension H(mm) | 8 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Power Supply Voltage(V) | 10–30 VDC | Connection Method | 3-Wire | Detection distance L1 details(mm) | 1.5 |
Switch current(Hz) | 2000 | Output command | Yellow LED |
How can we improve?
How can we improve?