(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type,·M30 non-installed. Test distance: 40 mm KRM
Proximity sensors are one of the automation machine equipments.
[Feature]
● Shape : Screw type non Shield
● Detection Distance (mm.) : 40
● Electrical output : PNP N.O.
● Thread Size: M30X1.5
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Sensor Shape | Screw Type | Detection distance L1 [classification](mm) | ~50 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Non Shield | Detection Type | Front Surface Detection |
Sensor Case Material | Copper | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension M | M30 | Detection Head Size, Dimension L2 (Range)(mm) | 70.1~ | Detection Head Size, Dimension L2(mm) | 77 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Output Method | PNP NO | Power Supply Voltage(V) | 10–30 VDC | Connection Method | 3-Wire |
Detection distance L1 details(mm) | 40 | Switch current(Hz) | 50 | Output command | Yellow LED |
Please check the type/dimensions/specifications of the part KRM30-4-40MM in the Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type,·M30 non-installed. Test distance: 40 mm KRM series.
How can we improve?
How can we improve?