(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Proximity sensor standard function type, circular shape/direct-current 3 wire type, M18 non-installed. Test distance: 8 mm KRM
Proximity sensors are one of the automation machine equipments.
[Feature]
● Shape : Screw type non shield
● Detection Distance (mm.) : 8
● Electrical output : NPN N.O.
● Thread Size: M18X1
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Sensor Shape | Screw Type | Detection distance L1 [classification](mm) | ~10 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Non Shield | Detection Type | Front Surface Detection |
Sensor Case Material | Copper | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension M | M18 | Detection Head Size, Dimension L2 (Range)(mm) | 50.1~60 | Detection Head Size, Dimension L2(mm) | 58 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Output Method | NPN NO | Power Supply Voltage(V) | 10–30 VDC | Connection Method | 3-Wire |
Detection distance L1 details(mm) | 8 | Switch current(Hz) | 800 | Output command | Yellow LED |
Please check the type/dimensions/specifications of the part KRM18-1-8MM in the Proximity sensor standard function type, circular shape/direct-current 3 wire type, M18 non-installed. Test distance: 8 mm KRM series.
How can we improve?
How can we improve?