(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
KRSS05-1-0.8MM |
KRSS05-4-0.8MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method |
---|---|---|---|---|---|---|
฿ 988.52 | OUTSIDE SCREW TYPE KR | 1 Piece(s) | Same day | NPN NO | ||
฿ 988.52 | OUTSIDE SCREW TYPE KR | 1 Piece(s) | 3 Day(s) | PNP NO |
Loading...
Sensor Shape | Screw Type | Detection distance L1 [classification](mm) | ~1 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Shield | Shield | Detection Type | Front Surface Detection |
Sensor Case Material | Stainless Steel | Sensor Detection Surface Material | PVC | Amplifier | Built-in Type |
Detection Head Size, Dimension M | M5 | Detection Head Size, Dimension L2 (Range)(mm) | 20.1~30 | Detection Head Size, Dimension L2(mm) | 30 |
Acquired Standards | CE / UL | Protection Structure (IEC) | IP67 | Operation Mode | Normally Open |
Power Supply Voltage(V) | 10–30 VDC | Connection Method | 3-Wire | Detection distance L1 details(mm) | 0.8 |
Switch current(Hz) | 2500 | Output command | Red LED |
How can we improve?
How can we improve?