1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, Cylindrical, DC 3-Wire type, Plastic Material, M12, LRMT LRMR (Part Number)

Photoelectric Sensor, Cylindrical, DC 3-Wire type, Plastic Material, M12, LRMT LRMR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 665.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
LRMR12-1-10M
LRMT12-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperation Mode Output Method

฿ 832.44

PHOTOELECTRIC SENSORS 1 Piece(s) 7 Day(s) NONPN

฿ 665.95

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) --

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Different Shape of Emitting and Receiving Section
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Screw
Head Material Copper Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~10000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Power Supply Voltage 10–30 VDC Connection Method 3-Wire
Ball screw type size M M12 Types of detection Through Beam Type Detection Distance details(mm) 10000