1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Photoelectric Sensor, Rectangular, DC 3-Wire type

Photoelectric Sensor, Rectangular, DC 3-Wire type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,305.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is made internationally and is offered at a low price. ·Detection light radiation direction: side

 
Part Number
LBPM-3-800MM
LBPM-6-800MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Method

฿ 1,305.89

PHOTOELECTRIC SENSORS 20 Piece(s) 30 Day(s) NPN

฿ 1,305.89

PHOTOELECTRIC SENSORS 1 Piece(s) 31 Day(s) PNP

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Diffuse light Detection Light Color Infrared Ray Head Shape Square
Head Material Resin Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~1000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Max. Head Size, Width W(mm) 21 Max. Head Size, Height H(mm) 12.3
Max. Head Size, Length L(mm) 32 Operation Mode NO+NC Power Supply Voltage DC12 to 24V
Connection Method 3-Wire Types of detection Diffusion Reflective Type Detection Distance details(mm) 800