1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, Cylindrical, DC 4-Wire type, M18, LRMH

PHOTOELECTRIC SENSORS

Photoelectric Sensor, Cylindrical, DC 4-Wire type, M18, LRMH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,149.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
LRMH18-3-3M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,149.81

PHOTOELECTRIC SENSORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Screw
Head Material Copper Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~3000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Operation Mode NO+NC Output Method NPN
Power Supply Voltage 10–30 VDC Connection Method 4-Wire Ball screw type size M M18
Types of detection Diffusion Reflective Type Detection Distance details(mm) 3000

Please check the type/dimensions/specifications of the part LRMH18-3-3M in the Photoelectric Sensor, Cylindrical, DC 4-Wire type, M18, LRMH series.