1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, Cylindrical, DC 4-Wire type, M18 (LRMM18-3-100MM)

PHOTOELECTRIC SENSORS

Photoelectric Sensor, Cylindrical, DC 4-Wire type, M18 (LRMM18-3-100MM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is made internationally and is offered at a low price. ·Optical axis arrangement type: Use of an integrated unit for emitting/receiving light

 
Part Number
LRMM18-3-100MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection distance 【classification】
(mm)
Output Method Detection Distance details
(mm)

฿ 988.52

PHOTOELECTRIC SENSORS 1 Piece(s) 7 Day(s) ~100NPN100

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Diffuse light Detection Light Color Infrared Ray Head Shape Screw
Head Material Copper Amplifier Installation Type Built-in Type Operating Environment Standard
Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95 Protection Structure IP67
Operation Mode NO+NC Power Supply Voltage 10–30 VDC Connection Method 4-Wire
Ball screw type size M M18 Types of detection Retroreflective Type

Please check the type/dimensions/specifications of the part LRMM18-3-100MM in the Photoelectric Sensor, Cylindrical, DC 4-Wire type, M18 series.

Products with similar specification

Part Number
LRMM18-6-100MM
LRMM18-6-400MM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection distance 【classification】
(mm)
Output Method Detection Distance details
(mm)

฿ 988.52

1 Piece(s) 6 Day(s) ~100PNP100

฿ 1,149.81

1 Piece(s) 6 Day(s) ~400PNP400