(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This compact type linear bushing contributes to reducing size of device. Abundant variations are available for small shaft sizes. KBS, since its founding in 1995, has steadily built a market in China. The linear bushings, the company's leading products, have a top position in the Chinese market.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 260.14 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 6 | 22 | 12 | 240 | 400 | No Seal | ||
฿ 249.73 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 6 | 22 | 12 | 240 | 400 | Both end seal | ||
฿ 239.33 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 8 | 24 | 15 | 280 | 440 | Both end seal | ||
฿ 249.73 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 10 | 26 | 17 | 370 | 500 | No Seal | ||
฿ 239.33 | LINEAR BALL BUSHING KH | 1 Piece(s) | 6 Day(s) | 10 | 26 | 17 | 370 | 500 | Both end seal | ||
฿ 239.38 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 12 | 28 | 19 | 510 | 620 | No Seal | ||
฿ 249.73 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 12 | 28 | 19 | 510 | 620 | Both end seal | ||
฿ 249.73 | LINEAR BALL BUSHING KH | 1 Piece(s) | 6 Day(s) | 14 | 28 | 21 | 530 | 710 | No Seal | ||
฿ 249.73 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 14 | 28 | 21 | 530 | 710 | Both end seal | ||
฿ 260.14 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 16 | 30 | 24 | 630 | 800 | No Seal | ||
฿ 237.11 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 16 | 30 | 24 | 630 | 800 | Both end seal | ||
฿ 260.14 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 20 | 30 | 28 | 800 | 950 | No Seal | ||
฿ 249.73 ฿ 79.61 | KBS LINEAR BALL BUSHING KH | 1 Piece(s) | Same day | 20 | 30 | 28 | 800 | 950 | Both end seal | ||
฿ 301.76 | LINEAR BALL BUSHING KH | 5 Piece(s) | 6 Day(s) | 25 | 40 | 35 | 1560 | 1990 | No Seal | ||
฿ 286.15 | KBS LINEAR BALL BUSHING KH | 5 Piece(s) | 10 Day(s) | 25 | 40 | 35 | 1560 | 1990 | Both end seal | ||
฿ 338.18 | LINEAR BALL BUSHING KH | 1 Piece(s) | 6 Day(s) | 30 | 50 | 40 | 2700 | 2900 | No Seal | ||
฿ 317.37 ฿ 140.98 | LINEAR BALL BUSHING KH | 1 Piece(s) | Same day | 30 | 50 | 40 | 2700 | 2900 | Both end seal | ||
฿ 405.81 | LINEAR BALL BUSHING KH | 1 Piece(s) | 11 Day(s) | 40 | 60 | 52 | 4500 | 5100 | No Seal | ||
฿ 379.80 | LINEAR BALL BUSHING KH | 1 Piece(s) | 6 Day(s) | 40 | 60 | 52 | 4500 | 5100 | Both end seal | ||
฿ 509.87 | LINEAR BALL BUSHING KH | 1 Piece(s) | 11 Day(s) | 50 | 70 | 62 | 6300 | 6950 | No Seal | ||
฿ 468.25 | LINEAR BALL BUSHING KH | 1 Piece(s) | 6 Day(s) | 50 | 70 | 62 | 6300 | 6950 | Both end seal |
Loading...
Type | Straight | Style | Standard | Outer Cylinder Material | Steel plate |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | Carburizing Process | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Standard |
Length | Short | The material of a ball | Bearing Steel |
How can we improve?
How can we improve?