(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.
Part Number |
---|
SKBBR16UU |
SKBBR20UU |
SKBBR25UU |
SKBBR30UU |
SKBBR35UU |
SKBBR40UU |
SKBBR50UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 369.40 | LINEAR BALL BUSHING SBRUU | 1 Piece(s) | 6 Day(s) | 16 | 45 | 22.5 | 12 | 770 | 1170 | ||
฿ 390.21 | LINEAR BALL BUSHING SBRUU | 1 Piece(s) | 10 Day(s) | 20 | 50 | 24 | 15 | 860 | 1370 | ||
฿ 535.88 | LINEAR BALL BUSHING SBRUU | 1 Piece(s) | 6 Day(s) | 25 | 65 | 30 | 15 | 980 | 1560 | ||
฿ 624.33 | LINEAR BALL BUSHING SBRUU | 1 Piece(s) | 6 Day(s) | 30 | 70 | 35 | 15 | 1560 | 2740 | ||
฿ 832.44 | LINEAR BALL BUSHING SBRUU | 1 Piece(s) | 12 Day(s) | 35 | 80 | 40 | 20 | 1660 | 3130 | ||
฿ 1,071.77 | LINEAR BALL BUSHING SBRUU | 1 Piece(s) | 12 Day(s) | 40 | 90 | 45 | 20 | 2150 | 4010 | ||
฿ 2,112.32 | LINEAR BALL BUSHING SBRUU | 1 Piece(s) | 12 Day(s) | 50 | 110 | 60 | 20 | 3820 | 7930 |
Loading...
Type | Housing | Style | Standard | Lubrication Type | No |
---|---|---|---|---|---|
Accuracy | Standard Grade | Ball Recirculating Type | Single | Motion | Linear Motion |
Types | Standard | Length | Standard | Material | Aluminum Alloy |
Surface Treatment | Clear Anodize | Seal | Both end seal |
How can we improve?
How can we improve?