1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Linear Bushing Housing Units - Long Type [SKBCWUUN]

Linear Bushing Housing Units - Long Type [SKBCWUUN]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 447.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.

 
Part Number
SKBC12WUUN
SKBC16WUUN
SKBC20WUUN
SKBC25WUUN
SKBC30WUUN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)

฿ 447.44

LINEAR BALL BUSHING SCWUU 1 Piece(s) 6 Day(s) 127021158131570

฿ 525.48

LINEAR BALL BUSHING SCWUU 1 Piece(s) 6 Day(s) 1685251512302350

฿ 572.30

LINEAR BALL BUSHING SCWUU 1 Piece(s) 6 Day(s) 2096272014002740

฿ 848.05

LINEAR BALL BUSHING SCWUU 1 Piece(s) 6 Day(s) 25130382015603140

฿ 1,004.13

LINEAR BALL BUSHING SCWUU 1 Piece(s) 6 Day(s) 30140392024905490

Loading...

  1. 1

Basic Information

Type Housing Style Standard Lubrication Type No
Accuracy Standard Grade Ball Recirculating Type Single Motion Linear Motion
Types Housing Type Length Long Material Aluminum Alloy
Surface Treatment Clear Anodize Seal Both end seal