(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment.
Part Number |
---|
SKBC10UUN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 312.17 | LINEAR BALL BUSHING SCUU | 1 Piece(s) | 6 Day(s) | 10 | 35 | 20 | 12 | 372 | 549 |
Loading...
Type | Housing | Style | Standard | Lubrication Type | No |
---|---|---|---|---|---|
Accuracy | Standard Grade | Ball Recirculating Type | Single | Motion | Linear Motion |
Types | Housing Type | Length | Standard | Material | Aluminum Alloy |
Surface Treatment | Clear Anodize | Seal | Both end seal |
Please check the type/dimensions/specifications of the part SKBC10UUN in the Linear Bushing Housing Unit, Standard Type [SKBCUUN] series.
Part Number |
---|
SKBC12UUN |
SKBC16UUN |
SKBC20UUN |
SKBC25UUN |
SKBC30UUN |
SKBC35UUN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 317.37 | 1 Piece(s) | 6 Day(s) | 12 | 36 | 21 | 12 | 510 | 784 | ||
฿ 353.79 | 1 Piece(s) | 6 Day(s) | 16 | 44 | 25 | 12 | 774 | 1180 | ||
฿ 369.40 | 1 Piece(s) | Same day | 20 | 50 | 27 | 15 | 882 | 1370 | ||
฿ 509.87 | 1 Piece(s) | 6 Day(s) | 25 | 67 | 38 | 15 | 980 | 1570 | ||
฿ 587.91 | 1 Piece(s) | 6 Day(s) | 30 | 72 | 39 | 15 | 1570 | 2740 | ||
฿ 811.63 | 1 Piece(s) | 6 Day(s) | 35 | 80 | 45 | 20 | 1670 | 3140 |
How can we improve?
How can we improve?