(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.
Part Number |
---|
LKBMF16LUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 405.81 | LINEAR BALL BUSHING | 5 Piece(s) | 10 Day(s) | 16 | 70 | 28 | 15 | 1,230 | 2,350 | -0.01 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Accuracy | Standard Grade | Ball Recirculating Type | Single | Motion | Linear Motion |
Types | Flanged End Face | Length | Long | Flange Shape | Round Flanged |
The material of a ball | Bearing Steel | Seal | Both end seal |
Please check the type/dimensions/specifications of the part LKBMF16LUU in the Linear bushing round flange long type series.
Part Number |
---|
LKBMF10LUU |
LKBMF12LUU |
LKBMF13LUU |
LKBMF20LUU |
LKBMF25LUU |
LKBMF30LUU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 369.40 | 1 Piece(s) | 6 Day(s) | 10 | 55 | 19 | 15 | 588 | 1,100 | -0.01 | ||
฿ 364.19 | 1 Piece(s) | 6 Day(s) | 12 | 57 | 21 | 15 | 813 | 1,570 | -0.01 | ||
฿ 369.40 | 1 Piece(s) | 12 Day(s) | 13 | 61 | 23 | 15 | 813 | 1,570 | -0.01 | ||
฿ 421.42 | 1 Piece(s) | 21 Day(s) | 20 | 80 | 32 | 20 | 1,400 | 2,740 | -0.012 | ||
฿ 520.28 | 1 Piece(s) | 12 Day(s) | 25 | 112 | 40 | 20 | 1,560 | 3,140 | -0.012 | ||
฿ 702.37 | 1 Piece(s) | 6 Day(s) | 30 | 123 | 45 | 20 | 2,490 | 5,490 | -0.012 |
How can we improve?
How can we improve?