1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Flange Type Linear Bushing [LKBMKUU]

Square Flange Type Linear Bushing [LKBMKUU]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple-to-mount, rectangular flange type linear bushing with seal. Material is bearing steel and wide selection of shaft diameters is available.

 
Part Number
LKBMK6UU
LKBMK8SUU
LKBMK8UU
LKBMK10UU
LKBMK12UU
LKBMK16UU
LKBMK20UU
LKBMK25UU
LKBMK30UU
LKBMK35UU
LKBMK40UU
LKBMK50UU
LKBMK60UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 291.35

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 6191212206265-0.009

฿ 301.76

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 8171512176216-0.009

฿ 301.76

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 8241512274392-0.009

฿ 312.17

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 10291912372549-0.009

฿ 312.17

LINEAR BALL BUSHING 1 Piece(s) 6 Day(s) 12302112510784-0.009

฿ 327.77

KBS LINEAR BALL BUSHING LMKUU 1 Piece(s) 7 Day(s) 163728127741,180-0.009

฿ 338.18

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 204232158821,370-0.01

฿ 390.21

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 255940159801,570-0.01

฿ 457.84

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 306445151,5702,740-0.01

฿ 577.51

LINEAR BALL BUSHING LMKUU 1 Piece(s) 12 Day(s) 357052201,6703,140-0.012

฿ 733.59

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 408060202,1604,020-0.012

฿ 1,134.20

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 5010080203,8207,940-0.012

฿ 1,670.08

LINEAR BALL BUSHING LMKUU 1 Piece(s) 6 Day(s) 6011090254,70010,000-0.015

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Bearing Steel Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No
Accuracy Standard Grade Ball Recirculating Type Single Motion Linear Motion
Types Flanged End Face Length Standard Flange Shape Square Flanged
The material of a ball Bearing Steel Seal Both end seal