(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.
Part Number |
---|
LKBMF10UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.76 | LINEAR BALL BUSHING LMFUU | 1 Piece(s) | 9 Day(s) | 10 | 29 | 19 | 12 | 372 | 549 | -0.009 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No |
Accuracy | Standard Grade | Ball Recirculating Type | Single | Motion | Linear Motion |
Types | Flanged End Face | Length | Standard | Flange Shape | Round Flanged |
The material of a ball | Bearing Steel | Seal | Both end seal |
Please check the type/dimensions/specifications of the part LKBMF10UU in the Linear bushing round flange type [LKBMFUU] series.
Part Number |
---|
LKBMF12UU |
LKBMF16UU |
LKBMF20UU |
LKBMF25UU |
LKBMF30UU |
LKBMF35UU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.76 | 1 Piece(s) | 9 Day(s) | 12 | 30 | 21 | 12 | 510 | 784 | -0.009 | ||
฿ 317.37 | 1 Piece(s) | 9 Day(s) | 16 | 37 | 28 | 12 | 774 | 1,180 | -0.009 | ||
฿ 327.77 | 1 Piece(s) | Same day | 20 | 42 | 32 | 15 | 882 | 1,370 | -0.01 | ||
฿ 369.40 | 1 Piece(s) | 14 Day(s) | 25 | 59 | 40 | 15 | 980 | 1,570 | -0.01 | ||
฿ 431.83 | 1 Piece(s) | 9 Day(s) | 30 | 64 | 45 | 15 | 1,570 | 2,740 | -0.01 | ||
฿ 535.88 | 1 Piece(s) | 9 Day(s) | 35 | 70 | 52 | 20 | 1,670 | 3,140 | -0.012 |
How can we improve?
How can we improve?