(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.
Part Number |
---|
LKBM8UUAJ |
LKBM10UUAJ |
LKBM12UUAJ |
LKBM13UUAJ |
LKBM16UUAJ |
LKBM20UUAJ |
LKBM25UUAJ |
LKBM30UUAJ |
LKBM35UUAJ |
LKBM40UUAJ |
LKBM50UUAJ |
LKBM60UUAJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 239.33 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 8 | 24 | 15 | 12 | 260 | 400 | -0.009 | ||
฿ 239.33 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 10 | 29 | 19 | 12 | 370 | 540 | -0.009 | ||
฿ 239.33 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 12 | 30 | 21 | 12 | 410 | 590 | -0.009 | ||
฿ 249.73 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 13 | 32 | 23 | 12 | 500 | 770 | -0.009 | ||
฿ 260.14 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 16 | 37 | 28 | 12 | 770 | 1170 | -0.009 | ||
฿ 260.14 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 20 | 42 | 32 | 15 | 860 | 1370 | -0.009 | ||
฿ 301.76 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 25 | 59 | 40 | 15 | 980 | 1560 | -0.01 | ||
฿ 327.77 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 30 | 64 | 45 | 15 | 1560 | 2740 | -0.01 | ||
฿ 457.84 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 35 | 70 | 52 | 20 | 1660 | 3130 | -0.012 | ||
฿ 473.45 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 40 | 80 | 60 | 20 | 2150 | 4010 | -0.012 | ||
฿ 785.62 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 50 | 100 | 80 | 20 | 3820 | 7930 | -0.015 | ||
฿ 1,045.75 | LINEAR BALL BUSHING LMAJUU | 1 Piece(s) | 12 Day(s) | 60 | 110 | 90 | 25 | 4700 | 9990 | -0.015 |
Loading...
Type | Straight | Style | Open Type | Outer Cylinder Material | Bearing Steel |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Clearance adjusting shape |
Length | Standard | The material of a ball | Bearing Steel | Seal | Both end seal |
How can we improve?
How can we improve?