(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear bushing, standard type, single [LKBMUU] material: no surface treatment on bearing steel outer housing
Part Number |
---|
LKBM4UU |
LKBM5UU |
LKBM6UU |
LKBM8SUU |
LKBM10UU |
LKBM12UU |
LKBM13UU |
LKBM16UU |
LKBM20UU |
LKBM30UU |
LKBM40UU |
LKBM50UU |
LKBM60UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 249.73 | LINEAR BALL BUSHING | 5 Piece(s) | 6 Day(s) | 4 | 12 | 8 | 8 | 88 | 127 | -0.008 | ||
฿ 239.33 ฿ 70.29 | KBS LINEAR BALL BUSHING LMUU | 1 Piece(s) | Same day | 5 | 15 | 10 | 8 | 167 | 206 | -0.008 | ||
฿ 206.96 ฿ 122.09 | KBS LINEAR BALL BUSHING LMUU | 1 Piece(s) | Same day | 6 | 19 | 12 | 12 | 206 | 265 | -0.009 | ||
฿ 234.12 ฿ 95.38 | LINEAR BALL BUSHING | 1 Piece(s) | Same day | 8 | 17 | 15 | 12 | 176 | 216 | -0.009 | ||
฿ 239.33 | LINEAR BALL BUSHING | 5 Piece(s) | 6 Day(s) | 10 | 29 | 19 | 12 | 372 | 549 | -0.009 | ||
฿ 239.33 ฿ 136.49 | KBS LINEAR BALL BUSHING LMUU | 1 Piece(s) | Same day | 12 | 30 | 21 | 12 | 510 | 784 | -0.009 | ||
฿ 239.33 | LINEAR BALL BUSHING LMUU | 5 Piece(s) | 6 Day(s) | 13 | 32 | 23 | 12 | 510 | 784 | -0.009 | ||
฿ 249.73 | LINEAR BALL BUSHING | 5 Piece(s) | 6 Day(s) | 16 | 37 | 28 | 12 | 774 | 1180 | -0.009 | ||
฿ 249.73 ฿ 93.45 | KBS LINEAR BALL BUSHING LMUU | 1 Piece(s) | Same day | 20 | 42 | 32 | 15 | 882 | 1370 | -0.01 | ||
฿ 301.76 | LINEAR BALL BUSHING | 1 Piece(s) | 6 Day(s) | 30 | 64 | 45 | 15 | 1570 | 2740 | -0.01 | ||
฿ 442.23 | LINEAR BALL BUSHING LMUU | 1 Piece(s) | 6 Day(s) | 40 | 80 | 60 | 20 | 2160 | 4020 | -0.012 | ||
฿ 650.34 | LINEAR BALL BUSHING LMUU | 1 Piece(s) | 6 Day(s) | 50 | 100 | 80 | 20 | 3820 | 7940 | -0.012 | ||
฿ 884.47 | LINEAR BALL BUSHING LMUU | 1 Piece(s) | 6 Day(s) | 60 | 110 | 90 | 25 | 4700 | 10000 | -0.015 |
Loading...
Type | Straight | Style | Standard | Outer Cylinder Material | Bearing Steel |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Standard |
Length | Standard | The material of a ball | Bearing Steel | Seal | Both end seal |
How can we improve?
How can we improve?