(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum alloy flange type shaft support with clear anodized aluminum surface treatment. Includes hex socket head bolts, and is available in a variety of different shaft diameters.
Shape | Flange Shape | Shaft Securing Type | Slit | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Types | Casting | Flange Shape/Type | Long Sleeve |
Mounting Method for Block Type | Side Through Hole | Thickness | Standard | Dowel Hole | None |
Clamp Lever | None | T shaped Kind | Standard Type | Mounting Hole Shape | Through Hole Type |
Please check the type/dimensions/specifications of the part SKBHF12 in the Precision Steel Casting Shaft Support, Flange Type [SKBHF] series.
Part Number |
---|
SKBHF10 |
SKBHF13 |
SKBHF16 |
SKBHF20 |
SKBHF25 |
SKBHF30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft diameter D (Ø) |
---|---|---|---|---|---|
฿ 260.14 | 5 Piece(s) | 9 Day(s) | 10 | ||
฿ 265.34 | 5 Piece(s) | 9 Day(s) | 13 | ||
฿ 275.75 | 5 Piece(s) | 9 Day(s) | 16 | ||
฿ 301.76 | 1 Piece(s) | Same day | 20 | ||
฿ 317.37 | 1 Piece(s) | 9 Day(s) | 25 | ||
฿ 364.19 | 1 Piece(s) | 9 Day(s) | 30 |
How can we improve?
How can we improve?