(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a general-purpose type square handle.
[Features]
· Select from 3 types of pitches
· Select either plastic (ABS) or aluminum materials
· Please fix the mounting with a screw, etc., from the upper part of the main body
Main Body Material | Polyurethane | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Round hole | U Shape | Straight | Additional Function | No |
Handle Cross Sectional Shape | Square type |
Please check the type/dimensions/specifications of the part HPU-99 in the Handle, Outside Mount series.
Part Number |
---|
HPU-120 |
HPU-129 |
HPU-180 |
HPU-180AL |
HPU-90 |
HPU-90AL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pitch L (mm) | Height H (mm) | Grip Thickness A (mm) | Dimension L1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 267.87 | 1 Piece(s) | 3 Day(s) | - | 120 | 42 | 26 | 137 | ||
฿ 271.74 | 1 Piece(s) | 3 Day(s) | - | 129 | 43 | 27 | 146 | ||
฿ 301.94 | 1 Piece(s) | 3 Day(s) | - | 180 | 49 | 27.9 | 196 | ||
฿ 644.00 | 1 Piece(s) | 3 Day(s) | - | 180 | 50 | 27.4 | 197 | ||
฿ 246.97 | 1 Piece(s) | Same day | 10 | 90 | 37 | 21.6 | 106 | ||
฿ 494.00 | 1 Piece(s) | 3 Day(s) | - | 90 | 38 | 21.6 | 106 |
How can we improve?
How can we improve?