1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle - Oval Handle - (HPRU-119)

FLR PULLS

Handle - Oval Handle - (HPRU-119)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general-purpose oval handle.

[Features]
·Choose from 4 different pitches
·Bakelite material
·Mounting holes are female threads

 
Part Number
HPRU-119
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch L
(mm)
Height H
(mm)
Grip Thickness A
(mm)
Dimension L1
(mm)

฿ 638.00

FLR PULLS 1 Piece(s) 38 Day(s) 1195328137

Loading...

  1. 1

Basic Information

Main Body Material Bakelite Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Additional Function No
Handle Cross Sectional Shape Round shape