1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crank handle-3 ball handle

Crank handle-3 ball handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 966.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly versatile 3-ball handle made of cast iron material.
This product is a single crank handle.
Please purchase separately sold grips, HZ-1/4 (compatible with HM-3S), HZA-5/16 (compatible with HM-3M), and HA-3/8 (compatible with HM-3L/3LC) as a set. let's

[Features]
·HM-3L and 3LC have key groove processing
·Great grip design!

 
Part Number
HM-3M
HM-3S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Shaft O.D.
(Ø)
Length
(mm)
Width
(mm)

฿ 1,036.00

FLR HANDWHEELS 1 Piece(s) 3 Day(s) 1113612732

฿ 966.00

FLR HANDWHEELS 1 Piece(s) 3 Day(s) 82289425

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Zinc Die-Casting Mounting Section, Hole Machining Round hole (through hole)
Grip No (With Grip Mounting Hole) Grip Type Fixed Type Handle, Surface Shot Blasted
Square hole diameter W(mm) 14 Set Screw Flat Machining No