1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crank handle HM-8 / HM-9 series

Crank handle HM-8 / HM-9 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 718.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This crank handle is made of cast iron material and has excellent versatility.
This product is a single crank handle.
Please purchase it as a set with the HIA-3/8 grip (compatible with the HM-8/9 series) sold separately.

[Features]
·HM-9/9CC is S-shaped curve type
·HM-9L/9LC is an S-curve type
·Slim design saves space

 
Part Number
HM-8
HM-9LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Handle, Surface Shaft O.D.
(Ø)
Round hole diameter
(Ø)
Turning Radius
(mm)
Symbol

฿ 718.00

FLR HANDWHEELS 1 Piece(s) 3 Day(s) 155Black Paint5014.5140-

฿ 1,795.00

FLR HANDWHEELS 1 Piece(s) 38 Day(s) 276.5Chrome Plating4016260LC

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Zinc Die-Casting Mounting Section, Hole Machining Round hole (through hole)
Grip No (With Grip Mounting Hole) Set Screw Flat Machining No