1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crank Handle (Cast Iron) (HM-160A)

FLR HANDWHEELS

Crank Handle (Cast Iron) (HM-160A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Crank handle with excellent versatility of cast iron material.
This product is only a crank handle.
Purchase a separately sold grip in set with HIA-5/16 (compatible with HM100A to 125A) and HIA-3/8 (compatible with HM150A to 250A).

[Features]
· Angle hole can be specified by adding suffix "SQ" to the model
· Slim design and best in terms of space-saving

 
Part Number
HM-160A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section, Hole Machining Shaft O.D.
(Ø)
Round hole diameter
(Ø)
Square hole diameter W
(mm)
Length
(mm)

฿ 1,350.00

FLR HANDWHEELS 1 Piece(s) 35 Day(s) Round hole (through hole)3814-160

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Cast Iron Grip No (With Grip Mounting Hole)
Handle, Surface Sandblasting Set Screw Flat Machining No