1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crank handle - electroplated cast iron handle

Crank handle - electroplated cast iron handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 886.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


 
Part Number
HMB-125
HMB-160
HMB-160-SQSALE
HMB-200
HMB-200-SQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Mounting Section, Hole Machining Shaft O.D.
(Ø)
Round hole diameter
(Ø)
Square hole diameter W
(mm)
Turning Radius
(mm)

฿ 886.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s) 136.5Round hole (through hole)3410-125

฿ 1,106.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s) 173Round hole (through hole)3814-160

฿ 1,271.00

฿ 502.93

FLR HANDWHEELS 1 Piece(s) Same day 173Square Hole38-V17160

฿ 1,274.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s) 214Round hole (through hole)4417-200

฿ 1,437.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s) 214Square Hole44-V22200

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Zinc Die-Casting Grip No (With Grip Mounting Hole)
Handle, Surface Paint Set Screw Flat Machining No