1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crank handle - rubber handle

Crank handle - rubber handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 565.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A highly versatile crank handle made of plastic material.
[Features]
·When specifying a round hole, HMP100 can be specified with a hole diameter of 10 or 12.
·A square hole can be specified by adding "SQ" to the end of the model number.

 
Part Number
HMP-100-10
HMP-125
HMP-160-SQ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Mounting Section, Hole Machining Shaft O.D.
(Ø)
Round hole diameter
(Ø)
Square hole diameter W
(mm)

฿ 565.00

FLR HANDWHEELS 1 Piece(s) 3 Day(s) 110.5Round hole (through hole)3110-

฿ 640.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s) 135.5Round hole (through hole)3714-

฿ 899.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s) 174Square Hole42-V17

Loading...

  1. 1

Basic Information

Handwheel Type Revolving Crank Handles Handle, Material Polypropylene Grip No (With Grip Mounting Hole)
Handle, Surface No Set Screw Flat Machining No