1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sandblasted handle (HO-4)

FLR HANDWHEELS

Sandblasted handle (HO-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Versatile handle made of FC20 (cast iron) material.
[Features]
·11 series development with rich variations
·Excellent grip and easy-to-turn shape
·Firm and sturdy construction with excellent durability

 
Part Number
HO-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Shaft O.D.
(Ø)
Round hole diameter
(Ø)

฿ 558.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s) 9938307

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle, Material Zinc Die-Casting Mounting Section, Hole Machining Round hole (through hole)
Grip No (With Grip Mounting Hole) Handle, Surface Chrome Plating Set Screw Flat Machining No