1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plated Handle HB Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 501.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi-purpose spoke plated handle.
This product is a simple handle.
The product can be flexibly adapted based on the usage conditions of the customers as the holes can be specified and keyway can be altered.

[Features]
· 13 types of wide range of sizes.
· Keyway alterations can be specified from K3 to K14 (depends on the product size).

[Example of Alteration Specifications]
When H8 hole +tapped hole with hole diameter 10: HB-3-10
When H8 hole +keyway +tapped hole with hole diameter 10 and keyway K3: HB-3-10K3

 
Part Number
HB-3
HB-5
HB-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Shaft O.D.
(Ø)
Round hole diameter
(Ø)

฿ 501.00

FLR HANDWHEELS 1 Piece(s) 3 Day(s) 7534287

฿ 761.00

FLR HANDWHEELS 1 Piece(s) 3 Day(s) 12648457

฿ 5,641.00

FLR HANDWHEELS 1 Piece(s) 3 Day(s) 400928312

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle, Material Zinc Die-Casting Mounting Section, Hole Machining Round hole (through hole)
Grip No (With Grip Mounting Hole) Handle, Surface Chrome Plating Set Screw Flat Machining No