1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plated handle HA series

FLR HANDWHEELS

Plated handle HA series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,354.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


 
Part Number
HA-150B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,354.00

FLR HANDWHEELS 1 Piece(s) 36 Day(s)

Loading...

  1. 1

Basic Information

Handwheel Type Solid Outside Diameter of Handle(Ø) 150 Handle, Material Zinc Die-Casting
Mounting Section, Hole Machining Round hole (through hole) Grip No (With Grip Mounting Hole) Handle, Surface Chrome Plating
Thickness of Handle(mm) 50 Shaft O.D.(Ø) 44 Round hole diameter(Ø) 8
Set Screw Flat Machining No Color Black/White Two-tone