(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product is a screw plug. Please select the applicable pipe thread from G1/8 and 1/4. Please note that this product is sold in lots. (Ex: minimum order quantity of 100) This is from a Chinese pneumatic equipment related products manufacturer established in 1986. Obtained ISO9001 in 1998 and have won high evaluations for stable quality.
Connecting Shape | Plug | Connection Type | Pitch (Terminal) | Material | Brass |
---|---|---|---|---|---|
Connection Thread Type M1 | G (Threaded) | Applicable Fluid | Air | Type | Fitting |
Max. Operating Pressure(MPa) | 0.8 | Surface Treatment | No | Operating Temperature Range(°C) | 0::60 |
Divisions of Max. Operating Pressure | 1.0Mpa or Less | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part MBPG-01 in the Screw Plug series.
Part Number |
---|
MBPG-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Pipe connection screw |
---|---|---|---|---|---|---|
฿ 213.31 | 100 Piece(s) | 6 Day(s) | 1/4B(8A) | G1/4 |
How can we improve?
How can we improve?