(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. This product is from a Chinese pneumatic equipment parts manufacturing company established in 1986. The company obtained ISO9001 certification in 1998 and is top-rated for its quality initiatives. MISUMI VONA offers a wide range of fittings and silencers, etc.
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard | Material, Urethane | Polyurethane |
Operating Pressure Range (when using air)(MPa) | 0::0.8 |
Please check the type/dimensions/specifications of the part EU0425B in the PU Tube series.
Part Number |
---|
EU0425BU |
EU0425O |
EU0425T |
EU0640B |
EU0640O |
EU0640T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Length per winding (m) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 884.47 | 1 Piece(s) | 6 Day(s) | 4 | ~4 | 2.5 | ~3 | Blue | 200 | ||
฿ 884.47 | 5 Piece(s) | 28 Day(s) | 4 | ~4 | 2.5 | ~3 | Orange | 200 | ||
฿ 884.47 | 1 Piece(s) | 6 Day(s) | 4 | ~4 | 2.5 | ~3 | Transparent (including colored) | 200 | ||
฿ 1,920.00 | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | Black | 200 | ||
฿ 1,920.00 | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | Orange | 200 | ||
฿ 1,920.00 | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | Transparent (including colored) | 200 |
How can we improve?
How can we improve?