1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Valve EHVFF Type (Part Number)

Hand Valve EHVFF Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nozzle type manual valve made by a professional Chinese manufacturer of pneumatic equipment products established in 1986. The company acquired ISO9001 in 1998, and its stable quality has been highly evaluated in the world. Applicable tube can be selected from ø6, 8, 10 or 12.

 
Part Number
EHVFF06-06
EHVFF06-06B
EHVFF08-06
EHVFF08-06B
EHVFF10-10
EHVFF10-10B
EHVFF12-12
EHVFF12-12B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Connecting Tube Diameter

฿ 249.73

HAND VALVE 25 Piece(s) 6 Day(s) 3-Portφ6

฿ 249.73

HAND VALVE 25 Piece(s) 6 Day(s) 2-Portφ6

฿ 260.14

HAND VALVE 25 Piece(s) 6 Day(s) 3-Portφ8

฿ 260.14

HAND VALVE 25 Piece(s) 6 Day(s) 2-Portφ8

฿ 275.75

HAND VALVE 1 Piece(s) Same day 3-Portφ10

฿ 275.75

HAND VALVE 10 Piece(s) 6 Day(s) 2-Portφ10

฿ 312.17

HAND VALVE 1 Piece(s) 6 Day(s) 3-Portφ12

฿ 317.37

HAND VALVE 1 Piece(s) Same day 2-Portφ12

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Coupling Type Number of Switching Positions Others Switching Operation Manual Lever
Pipe Port Type One-Touch Pipe Plumbing Type and Direction Direct side How to Mount Side surface
Operation Status Retention Holding Rod Quantity(piece) 1