1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Silencer [EBSL] (EBSL-01)

SILENCER

General-Purpose Silencer [EBSL] (EBSL-01)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The product is a silencer. Select from M5, G1/8, G1/4, G3/8, G1/2 and G3/4. Please note that this product is sold in lots. (Ex: minimum order quantity of 50) This is from a Chinese pneumatic equipment related products manufacturer established in 1986. Obtained ISO9001 in 1998 and have won high evaluations for stable quality.

 
Part Number
EBSL-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Thread Nominal Pipe Connection Port Type Outer Dia. D
(Ø)
Rod Quantity
(piece)

฿ 208.11

SILENCER 200 Piece(s) 7 Day(s) 1/8R8200

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Cover No
Element Material Copper-based Sintered

Please check the type/dimensions/specifications of the part EBSL-01 in the General-Purpose Silencer [EBSL] series.

Products with similar specification

Part Number
EBSL-02
EBSL-03
EBSL-04
EBSL-06
EBSL-M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Thread Nominal Pipe Connection Port Type Outer Dia. D
(Ø)
Rod Quantity
(piece)

฿ 213.31

100 Piece(s) Same day 1/4R11100

฿ 234.12

50 Piece(s) 7 Day(s) 3/8R1450

฿ 239.33

50 Piece(s) 7 Day(s) 1/2R1850

฿ 275.75

25 Piece(s) 7 Day(s) 3/4R2125

฿ 197.70

200 Piece(s) 7 Day(s) M5X0.8M4.5200