1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Dovetail Type Goniometer Stages: 40×40 mm (G1-40R15)

DPI MANUAL STAGE

Manual Dovetail Type Goniometer Stages: 40×40 mm (G1-40R15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
G1-40R15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Table Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load capacity
(Kg/f)
Weight
(kg)

฿ 8,021.86

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) Goniometer X Axis / Goniometer XY Axis26~4026~405~301~15±10 to 20Worm GearBrass[Low Temperature Black Chrome Plating] Low Temperature Black Chrome PlatingDovetail Slide / Dovetail Slide, Worm Gear Type15.1~20404029 ~ 301520±15-30.2

Loading...

  1. 1

Basic Information

Through Hole (Table Center Hole) No Clamp Clamp Lever

Please check the type/dimensions/specifications of the part G1-40R15 in the Manual Dovetail Type Goniometer Stages: 40×40 mm series.

Products with similar specification

Part Number
G1-100R105
G1-40R35
G1-60R50
G1-60R60
G1-60R60S
G1-60R84
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Table Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load capacity
(Kg/f)
Weight
(kg)

฿ 14,095.58

1 Piece(s) 4 Day(s) Goniometer XY Axis / Goniometer X Axis91~12091~12050.1~100100.1~±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide, Worm Gear Type / Dovetail Slide30.1~351001009810532±15-100.96

฿ 8,021.86

1 Piece(s) 20 Day(s) Goniometer XY Axis / Goniometer X Axis26~4026~405~3030.1~35±10 to 20Worm GearBrass[Low Temperature Black Chrome Plating] Low Temperature Black Chrome PlatingDovetail Slide, Worm Gear Type / Dovetail Slide15.1~20404029 ~ 303516±15-30.2

฿ 10,552.71

1 Piece(s) 19 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10050.1~60±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide, Worm Gear Type / Dovetail Slide30.1~35606059 ~ 605034±15-60.22

฿ 10,552.71

1 Piece(s) 4 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10050.1~60±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide, Worm Gear Type / Dovetail Slide15.1~20606059 ~ 606020±15-60.175

฿ 5,997.80

1 Piece(s) 19 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10050.1~60±10 to 20 / ~ ±10Feed Screw / Inserted Lead Screw Type / Inverval 0.5 mmAluminum AlloyBlack AnodizeDovetail Slide15.1~20606059 ~ 606020±5-60.175

฿ 11,564.74

1 Piece(s) 19 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10080.1~90±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide, Worm Gear Type / Dovetail Slide30.1~35606059 ~ 608431±15-60.22