(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured overseas — competitively priced.
Part Number |
---|
G1-40R15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Load capacity (Kg/f) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,021.86 | DPI MANUAL STAGE | 1 Piece(s) | 4 Day(s) | Goniometer X Axis / Goniometer XY Axis | 26~40 | 26~40 | 5~30 | 1~15 | ±10 to 20 | Worm Gear | Brass | [Low Temperature Black Chrome Plating] Low Temperature Black Chrome Plating | Dovetail Slide / Dovetail Slide, Worm Gear Type | 15.1~20 | 40 | 40 | 29 ~ 30 | 15 | 20 | ±15 | - | 3 | 0.2 |
Loading...
Through Hole (Table Center Hole) | No | Clamp | Clamp Lever |
---|
Please check the type/dimensions/specifications of the part G1-40R15 in the Manual Dovetail Type Goniometer Stages: 40×40 mm series.
Part Number |
---|
G1-100R105 |
G1-40R35 |
G1-60R50 |
G1-60R60 |
G1-60R60S |
G1-60R84 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Load capacity (Kg/f) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,095.58 | 1 Piece(s) | 4 Day(s) | Goniometer XY Axis / Goniometer X Axis | 91~120 | 91~120 | 50.1~100 | 100.1~ | ±10 to 20 | Worm Gear | Aluminum Alloy | Black Anodize | Dovetail Slide, Worm Gear Type / Dovetail Slide | 30.1~35 | 100 | 100 | 98 | 105 | 32 | ±15 | - | 10 | 0.96 | ||
฿ 8,021.86 | 1 Piece(s) | 20 Day(s) | Goniometer XY Axis / Goniometer X Axis | 26~40 | 26~40 | 5~30 | 30.1~35 | ±10 to 20 | Worm Gear | Brass | [Low Temperature Black Chrome Plating] Low Temperature Black Chrome Plating | Dovetail Slide, Worm Gear Type / Dovetail Slide | 15.1~20 | 40 | 40 | 29 ~ 30 | 35 | 16 | ±15 | - | 3 | 0.2 | ||
฿ 10,552.71 | 1 Piece(s) | 19 Day(s) | Goniometer XY Axis / Goniometer X Axis | 41~60 | 41~60 | 50.1~100 | 50.1~60 | ±10 to 20 | Worm Gear | Aluminum Alloy | Black Anodize | Dovetail Slide, Worm Gear Type / Dovetail Slide | 30.1~35 | 60 | 60 | 59 ~ 60 | 50 | 34 | ±15 | - | 6 | 0.22 | ||
฿ 10,552.71 | 1 Piece(s) | 4 Day(s) | Goniometer XY Axis / Goniometer X Axis | 41~60 | 41~60 | 50.1~100 | 50.1~60 | ±10 to 20 | Worm Gear | Aluminum Alloy | Black Anodize | Dovetail Slide, Worm Gear Type / Dovetail Slide | 15.1~20 | 60 | 60 | 59 ~ 60 | 60 | 20 | ±15 | - | 6 | 0.175 | ||
฿ 5,997.80 | 1 Piece(s) | 19 Day(s) | Goniometer XY Axis / Goniometer X Axis | 41~60 | 41~60 | 50.1~100 | 50.1~60 | ±10 to 20 / ~ ±10 | Feed Screw / Inserted Lead Screw Type / Inverval 0.5 mm | Aluminum Alloy | Black Anodize | Dovetail Slide | 15.1~20 | 60 | 60 | 59 ~ 60 | 60 | 20 | ±5 | - | 6 | 0.175 | ||
฿ 11,564.74 | 1 Piece(s) | 19 Day(s) | Goniometer XY Axis / Goniometer X Axis | 41~60 | 41~60 | 50.1~100 | 80.1~90 | ±10 to 20 | Worm Gear | Aluminum Alloy | Black Anodize | Dovetail Slide, Worm Gear Type / Dovetail Slide | 30.1~35 | 60 | 60 | 59 ~ 60 | 84 | 31 | ±15 | - | 6 | 0.22 |
How can we improve?
How can we improve?