(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Multi Stage, Two-Axis Platform, from DPI (DASAN PRECISION INSTRUMENT).
- The stage size is 140 × 140 × 45 mm.
- P-25-T has diameter 58 mm hole at the center of stage.
- The stroke distance of XY axis is ±12.5 mm.
- Resolution (Scale Indication): 0.01mm/division.
- The material of XYZ-Axis Manual Stages P-25 and P-25-T are made of Aluminum.
- Load Capacity Center: 10 kg
- Load Capacity Vertical: 5 kg
Z-Axis Stage Surface | Horizontal | Table size (length) (range selection)(mm) | 121~ | Table size (width) (range selection)(mm) | 121~ |
---|---|---|---|---|---|
Load Capacity (Range Selectable)(N) | 30.1~50 | Travel Distance (X Distance)(Selection Range)(mm) | ±10 to 30mm | Feeding Method | Micrometer Head |
Table Material | Aluminum Alloy | Surface Treatment | Black Anodize | Travel Guide | Shaft Slide |
Table size (thickness) (range selection)(mm) | 40.1~50 | Table size (length)(mm) | 140 | Table size (width)(mm) | 140 |
Load Capacity(N) | 49 | Travel Distance (X Distance)(mm) | ±12.5 | Travel Distance (Y Distance)(mm) | ±12.5 |
Table size (thickness)(mm) | 45 | Clamp | No | Reversed | Top and Bottom |
Please check the type/dimensions/specifications of the part P-25 in the Manual XY Axis Stages: 140×140 mm series.
Part Number |
---|
P-25-T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Through Hole (Table Center Hole) |
---|---|---|---|---|---|
฿ 12,577.08 | 1 Piece(s) | 19 Day(s) | Presence |
How can we improve?
How can we improve?