1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual XYZ Axes, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D3-4] (D3-46)

DPI MANUAL STAGE

Manual XYZ Axes, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D3-4] (D3-46)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Manual XYZ Axes, Dovetail Groove Gear Rack Stage, D3 series from DPI (DASAN PRECISION INSTRUMENT).
- 6 stage sizes are available, D3-44 (40×40 mm), D3-46 (40x60 mm), D3-48 (40x80 mm), D3-410 (40×100 mm), D3-412 (40x120 mm) and D3-414 (40x140 mm).
- The load capacity can be selected from 1.5 kg/f to 2.5 kg/f.
- Knob Position: Center
- Movement stroke can select from ±10 mm to ±60 mm.
- The material of XYZ-Axis Manual Stages D3 series is made of Aluminum.

 
Part Number
D3-46
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (width) (range selection)
(mm)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Travel Distance (Z Distance)(Selection Range)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)

฿ 10,451.47

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 41~60±10 to 30mm±10 to 30mm±10 to 30mm6025±20±20±20156

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Table size (length) (range selection)(mm) 26~40 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Rack & Pinion Table Material Aluminum Alloy Surface Treatment Black Anodize
Travel Guide Dovetail Slide Table size (thickness) (range selection)(mm) 100.1~ Table size (length)(mm) 40
Through Hole (Table Center Hole) No Clamp No

Please check the type/dimensions/specifications of the part D3-46 in the Manual XYZ Axes, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D3-4] series.

Products with similar specification

Part Number
D3-410
D3-412
D3-414
D3-44
D3-48
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTable size (width) (range selection)
(mm)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Travel Distance (Z Distance)(Selection Range)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)

฿ 12,273.37

1 Piece(s) 19 Day(s) 91~120±30mm or More±30mm or More±30mm or More10025±40±40±40216

฿ 12,728.62

1 Piece(s) 4 Day(s) 91~120±30mm or More±30mm or More±30mm or More12025±50±50±50246

฿ 13,589.41

1 Piece(s) 4 Day(s) 121~±30mm or More±30mm or More±30mm or More14025±60±60±60276

฿ 9,439.13

1 Piece(s) 4 Day(s) 26~40~ ±10mm~ ±10mm~ ±10mm4015±10±10±10136

฿ 11,665.97

1 Piece(s) 4 Day(s) 61~90±10 to 30mm±10 to 30mm±10 to 30mm8025±30±30±30186