1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual XYZ Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm [D3-253]

Manual XYZ Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm [D3-253]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,273.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Manual XYZ Axis, Dovetail Feed Screw Type Stages, D3 series from DPI (DASAN PRECISION INSTRUMENT).
- 3 stage sizes are available, D3-253 (25×30 mm), D3-40 (40x40 mm) and D3-60 (60x60 mm).
- The load capacity can be selected from 0.6 kg/f to 2 kg/f.
- Knob Position: Center
- Movement stroke can select 3 size, ±5 mm (D3-253), ±7 mm (D3-40) and ±9 mm (D3-60).
- The material of XYZ-Axis Manual Stages D3 series are made of Brass with Raydent surface treatment.

 
Part Number
D3-40
D3-60
D3-253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)

฿ 12,880.47

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) 26~4026~4080.1~100404012±7±7±790

฿ 15,714.71

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 41~6041~60100.1~606020±9±9±9119

฿ 12,273.37

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) ~2526~4070.1~8025306±5±5±575

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Load Capacity (Range Selectable)(N) 5~30 Travel Distance (X Distance)(Selection Range)(mm) ~ ±10mm
Travel Distance (Y Distance)(Selection Range)(mm) ~ ±10mm Travel Distance (Z Distance)(Selection Range)(mm) ~ ±10mm Feeding Method Feed Screw
Table Material Brass Surface Treatment Low Temperature Black Chrome Plating Travel Guide Dovetail Slide
Through Hole (Table Center Hole) No Feed Knob Position Holoaxial center Clamp Clamp Lever