1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual XYZ-Axis Crossed Roller Bearing Stage

Manual XYZ-Axis Crossed Roller Bearing Stage
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,931.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Manual XYZ-Axis Crossed Roller Bearing Stage, S3H / S3V series from DPI (DASAN PRECISION INSTRUMENT).
- 6 stage sizes are available, 25, 40, 60, 80, 100 and 120 mm.
- Micrometer Head Mounting can be selected in 3 directions, Left, Center and Right.
- Resolution (Scale Indication): 0.1mm/division.
- The material of manual XYZ-Axis S3H / S3V series are made of Aluminum.
- The load capacity can be selected from 5 N to 65 N.

 
Part Number
S3H-40C
S3H-40R
S3H-60C
S3H-60L
S3H-60R
S3H-80C
S3H-80L
S3H-80R
S3H-100C
S3H-100L
S3H-100R
S3H-120C
S3H-120L
S3H-120R
S3V-25C
S3V-25L
S3V-25R
S3V-40C
S3V-40L
S3V-40R
S3V-60C
S3V-60L
S3V-60R
S3V-80C
S3V-80L
S3V-80R
S3V-100C
S3V-100L
S3V-100R
S3V-120C
S3V-120L
S3V-120R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipZ-Axis Stage Surface Table size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Travel Distance (Z Distance)(Selection Range)
(mm)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)
Reversed Micrometer Head Mounting Direction

฿ 17,485.99

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal26~4026~405~30~ ±10mm~ ±10mm~ ±10mm70.1~80404010±6.5±6.5±374Top and BottomMedium

฿ 17,485.99

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal26~4026~405~30~ ±10mm~ ±10mm~ ±10mm70.1~80404010±6.5±6.5±374Right and LeftRight

฿ 18,548.64

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal41~6041~6030.1~50~ ±10mm~ ±10mm~ ±10mm80.1~100606039±6.5±6.5±6.591Top and BottomMedium

฿ 18,548.64

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal41~6041~6030.1~50~ ±10mm~ ±10mm~ ±10mm80.1~100606039±6.5±6.5±6.591Right and LeftLeft

฿ 18,548.64

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal41~6041~6030.1~50~ ±10mm~ ±10mm~ ±10mm80.1~100606039±6.5±6.5±6.591Right and LeftRight

฿ 21,231.34

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal61~9061~9030.1~50±10 to 30mm±10 to 30mm~ ±10mm80.1~100808039±12.5±12.5±6.5100Top and Bottom-

฿ 21,231.34

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal61~9061~9030.1~50±10 to 30mm±10 to 30mm~ ±10mm80.1~100808039±12.5±12.5±6.5100Right and LeftLeft

฿ 21,231.34

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal61~9061~9030.1~50±10 to 30mm±10 to 30mm~ ±10mm80.1~100808039±12.5±12.5±6.5100Right and LeftRight

฿ 27,810.31

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal91~12091~12030.1~50±10 to 30mm±10 to 30mm±10 to 30mm100.1~10010049±12.5±12.5±12.5130Top and Bottom-

฿ 27,810.31

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal91~12091~12030.1~50±10 to 30mm±10 to 30mm±10 to 30mm100.1~10010049±12.5±12.5±12.5130Right and LeftLeft

฿ 27,810.31

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal91~12091~12030.1~50±10 to 30mm±10 to 30mm±10 to 30mm100.1~10010049±12.5±12.5±12.5130Right and LeftRight

฿ 33,681.26

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~12012059±25±25±12.5150Top and Bottom-

฿ 33,681.26

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~12012059±25±25±12.5150Right and LeftLeft

฿ 33,681.26

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Horizontal91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~12012059±25±25±12.5150Right and LeftRight

฿ 12,931.39

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical~25~255~30~ ±10mm~ ±10mm~ ±10mm50.1~6025255±3±3±357.5Top and BottomMedium

฿ 12,931.39

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) Vertical~25~255~30~ ±10mm~ ±10mm~ ±10mm50.1~6025255±3±3±357.5Right and LeftLeft

฿ 12,931.39

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) Vertical~25~255~30~ ±10mm~ ±10mm~ ±10mm50.1~6025255±3±3±357.5Right and LeftRight

฿ 13,083.24

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical26~4026~405~30~ ±10mm~ ±10mm~ ±10mm80.1~100404010±6.5±6.5±6.591Top and BottomMedium

฿ 13,083.24

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical26~4026~405~30~ ±10mm~ ±10mm~ ±10mm80.1~100404010±6.5±6.5±6.591Right and LeftLeft

฿ 13,083.24

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical26~4026~405~30~ ±10mm~ ±10mm~ ±10mm80.1~100404010±6.5±6.5±6.591Right and LeftRight

฿ 13,943.12

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical41~6041~605~30~ ±10mm~ ±10mm~ ±10mm100.1~606020±6.5±6.5±6.5116Top and BottomMedium

฿ 13,943.12

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical41~6041~605~30~ ±10mm~ ±10mm~ ±10mm100.1~606020±6.5±6.5±6.5116Right and LeftLeft

฿ 13,943.12

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical41~6041~605~30~ ±10mm~ ±10mm~ ±10mm100.1~606020±6.5±6.5±6.5116Right and LeftRight

฿ 16,929.21

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical61~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mm100.1~808049±12.5±12.5±12.5140Top and Bottom-

฿ 16,929.21

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical61~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mm100.1~808049±12.5±12.5±12.5140Right and LeftLeft

฿ 16,929.21

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical61~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mm100.1~808049±12.5±12.5±12.5140Right and LeftRight

฿ 22,293.99

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~10010054±12.5±12.5±12.5160Top and Bottom-

฿ 22,293.99

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~10010054±12.5±12.5±12.5130Right and Left-

฿ 22,293.99

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~10010054±12.5±12.5±12.5160Right and Left-

฿ 29,429.74

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~12012064±25±25±25200Top and Bottom-

฿ 29,429.74

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~12012064±25±25±25200Right and LeftLeft

฿ 29,429.74

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) Vertical91~12091~12050.1~100±10 to 30mm±10 to 30mm±10 to 30mm100.1~12012064±25±25±25200Right and LeftRight

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Alloy Surface Treatment Black Anodize
Travel Guide Cross Roller Through Hole (Table Center Hole) No Clamp Clamp Lever