1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual XZ Axis, Crossed Roller Bearing Stages: 25 × 25 / 60 × 60 / 80 × 80 / 100 × 100 (S7H-60C)

DPI MANUAL STAGE

Manual XZ Axis, Crossed Roller Bearing Stages: 25 × 25 / 60 × 60 / 80 × 80 / 100 × 100 (S7H-60C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DPI Manual XZ axis, Cross roller bearing stage 25 × 25 / 60 × 60 / 80 × 80 / 100 × 100.

 
Part Number
S7H-60C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Z Distance)(Selection Range)
(mm)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)
Z-Axis Stage Surface Reversed Micrometer Head Mounting Direction Mass
(g)

฿ 14,247.13

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 41~6041~6030.1~50~ ±10mm~ ±10mm70.1~80606039±6.5±6.573HorizontalTop and BottomCenter-

Loading...

  1. 1

Basic Information

Type XZ Feeding Method Micrometer Head Table Material Aluminum Alloy
Surface Treatment Black Anodize Travel Guide Cross Roller Through Hole (Table Center Hole) No
Clamp Clamp Lever