(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DPI Manual XZ axis, Cross roller bearing stage 25 × 25 / 60 × 60 / 80 × 80 / 100 × 100.
Part Number |
---|
S7H-80L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Table size (length) (range selection) (mm) | Table size (width) (range selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (X Distance)(Selection Range) (mm) | Travel Distance (Z Distance)(Selection Range) (mm) | Table size (thickness) (range selection) (mm) | Table size (length) (mm) | Table size (width) (mm) | Load Capacity (N) | Travel Distance (X Distance) (mm) | Travel Distance (Z Distance) (mm) | Table size (thickness) (mm) | Z-Axis Stage Surface | Reversed | Micrometer Head Mounting Direction | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,069.34 | DPI MANUAL STAGE | 1 Piece(s) | 19 Day(s) | 61~90 | 61~90 | 30.1~50 | ±10 to 30mm | ~ ±10mm | 70.1~80 | 80 | 80 | 39 | ±12.5 | ±6.5 | 80 | Horizontal | Right and Left | Left | 1260 |
Loading...
Type | XZ | Feeding Method | Micrometer Head | Table Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Black Anodize | Travel Guide | Cross Roller | Through Hole (Table Center Hole) | No |
Clamp | Clamp Lever |
Please check the type/dimensions/specifications of the part S7H-80L in the Manual XZ Axis, Crossed Roller Bearing Stages: 25 × 25 / 60 × 60 / 80 × 80 / 100 × 100 series.
Part Number |
---|
S7H-40C |
S7H-40L |
S7H-40R |
S7H-80R |
S7V-100C |
S7V-100L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Table size (length) (range selection) (mm) | Table size (width) (range selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (X Distance)(Selection Range) (mm) | Travel Distance (Z Distance)(Selection Range) (mm) | Table size (thickness) (range selection) (mm) | Table size (length) (mm) | Table size (width) (mm) | Load Capacity (N) | Travel Distance (X Distance) (mm) | Travel Distance (Z Distance) (mm) | Table size (thickness) (mm) | Z-Axis Stage Surface | Reversed | Micrometer Head Mounting Direction | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,437.56 | 1 Piece(s) | 19 Day(s) | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 50.1~60 | 40 | 40 | 10 | ±6.5 | ±3 | 56 | Horizontal | Top and Bottom | Center | - | ||
฿ 13,437.56 | 1 Piece(s) | 19 Day(s) | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 50.1~60 | 40 | 40 | 10 | ±6.5 | ±3 | 56 | Horizontal | Right and Left | Left | - | ||
฿ 13,437.56 | 1 Piece(s) | 19 Day(s) | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | 50.1~60 | 40 | 40 | 10 | ±6.5 | ±3 | 56 | Horizontal | Right and Left | Right | - | ||
฿ 16,069.34 | 1 Piece(s) | 19 Day(s) | 61~90 | 61~90 | 30.1~50 | ±10 to 30mm | ~ ±10mm | 70.1~80 | 80 | 80 | 39 | ±12.5 | ±6.5 | 80 | Horizontal | Right and Left | Right | 1260 | ||
฿ 15,461.62 | 1 Piece(s) | 19 Day(s) | 91~120 | 91~120 | 50.1~100 | ±10 to 30mm | ±10 to 30mm | 100.1~ | 100 | 100 | 54 | ±12.5 | ±12.5 | 140 | Vertical | Top and Bottom | Center | 1220 | ||
฿ 15,461.62 | 1 Piece(s) | 19 Day(s) | 91~120 | 91~120 | 50.1~100 | ±10 to 30mm | ±10 to 30mm | 100.1~ | 100 | 100 | 54 | ±12.5 | ±12.5 | 140 | Vertical | Right and Left | Left | 1220 |
How can we improve?
How can we improve?