1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Z-Axis Jack 165 × 111 and 240 × 165

Z-Axis Jack 165 × 111 and 240 × 165
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,178.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DPI Z shaft jack 165 × 111 and 240 × 165.

 
Part Number
J-40
J-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity (Range Selectable)
(N)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)

฿ 25,178.85

DPI MANUAL STAGE 1 Piece(s) 25 Day(s) 50.1~10060.1~70 / 100.1~16511198 ~ 98.14066 / 66~107

฿ 28,265.55

DPI MANUAL STAGE 1 Piece(s) 25 Day(s) 100.1~70.1~80 / 100.1~240165147 ~ 147.17076 / 77~152

Loading...

  1. 1

Basic Information

Type Horizontal Surface Z-Axis Table size (length) (range selection)(mm) 121~ Table size (width) (range selection)(mm) 121~
Travel Distance (Selection Range) ±30mm or More Feeding Method Feed Screw / Handle Table Material Aluminum / Aluminum Alloy
Surface Treatment Black Anodize Travel Guide Lab Jacks Z-Axis Stage Surface Horizontal / Vertical
Through Hole (Table Center Hole) No Clamp No